IESNA:LM-63-2002
[TEST]P1055630
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S560D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]999
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
718.1 712 707.9 702.4 694.3 684.1 671.8 658.2 641.9 624.2
604.4 584 562.2 538.4 515.3 490.7 466.2 440.4 414.5 388.7
361.4 335.6 308.3 283.1 255.9 230.1 203.5 177 149.1 122.5
97.3 74.9 52.4 32 13.6 2 0
718.1 720.8 715.4 707.2 695.6 679.3 660.9 639.8 616 590.8
563.6 534.3 504.4 471.7 439 406.3 373 339.6 306.3 272.9
240.9 209 178.3 147 119.1 93.2 68.7 49.7 37.4 26.5
16.3 9.5 5.4 3.4 2 0.7 0
718.1 713.3 705.2 690.2 669.1 644.6 615.3 582 544.5 505
462.2 420 378.4 335.6 295.4 256.6 219.8 185.1 151.8 122.5
96 74.9 62.6 51.7 40.8 31.3 23.1 17.7 13.6 10.2
7.5 5.4 4.1 2.7 2 0.7 0
718.1 714 702.4 681.3 653.4 618.7 579.2 535 486 435.6
385.2 337.6 291.3 248.4 209 174.2 140.2 111.6 89.2 76.9
65.3 53.8 43.6 34 26.5 21.1 17 13.6 10.9 8.8
6.8 5.4 4.1 2.7 2 0.7 0
718.1 714 703.1 680 648 608.5 565.6 518.7 463.5 410.4
360.7 312.4 265.5 222.6 185.8 148.4 118.4 94.6 82.4 70.1
58.5 47.6 38.1 29.9 23.8 19.1 15.7 12.9 10.2 8.2
6.1 4.8 3.4 2.7 1.4 0.7 0
